DeviceNet ESD file
==================

JokabDeviceNet_GATE-D1_v3.eds
-----------------------------
Used together with software version 3.x.
Add set of Gateway Node Number from PLC (Node 0-15).




JokabDeviceNet_GATE-D1_v2.eds
-----------------------------
Used together with software version 2.x and 3.x.
With the "additional data" function.




JokabDeviceNet_GATE-D1_v1.eds
--------------------------
Used together with software version 1.x, 2.x and 3.x.
Without the "additional data" function.




Fixed/JokabDeviceNet_GATE-D1_L02.eds
      JokabDeviceNet_GATE-D1_L08.eds
      JokabDeviceNet_GATE-D1_L16.eds
      JokabDeviceNet_GATE-D1_L32.eds
------------------------------------
Used together with software version 1.x, 2.x and 3.x.
Each file match the dip-switch setting.
Without the "additional data" function.